- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Stainless Steel
Stainless Steel Castors
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing in stainless steel construction for corrosion resistance and durability, with a diameter of 100mm. The overall height measures 128mm, providing compact integration whilst maintaining robust performance characteristics. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 200 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 200 mm with an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at 4 km/h operating speed and a static load capacity of 800 kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 200 mm
The Alpha stainless fixed castor is engineered for demanding industrial applications requiring robust performance and corrosion resistance. This unit is equipped with a medium rectangular plate fitting, facilitating straightforward installation onto various equipment and transport systems. The housing is constructed from heavy-duty stainless steel, incorporating two ball races within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 200 mm diameter design with a polyamide body, complemented by an elastic, non-marking vulcanised tread that prevents surface damage whilst maintaining excellent grip characteristics. The bearing system utilises stainless steel roller bearings, delivering reliable performance in hygiene-sensitive and corrosive environments. With an overall height of 240 mm, this castor provides optimal clearance for most applications. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at 4 km/h operational speed, making it suitable for heavy-duty material handling. The Alpha stainless fixed castor is particularly well-suited for deployment in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire-fighting technology and fire protection equipment, machine construction, and general transport equipment applications where durability, hygiene compliance, and corrosion resistance are paramount considerations.
Fixed castor 160 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to the host equipment. The housing is manufactured from heavy-duty stainless steel and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and exceptional durability in corrosive environments. The wheel features a 160 mm diameter and is constructed from polyamide material with an identical tread composition to the wheel body, providing consistent wear characteristics and reliable performance across varied operational conditions. The overall height of the castor assembly measures 200 mm, allowing for straightforward integration into existing equipment designs. The castor delivers impressive load-bearing capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it suitable for heavy-duty applications requiring robust and dependable castor solutions in both stationary and mobile configurations.
Swivel castor 125 mm
The Agila stainless swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a wheel diameter of 125 mm for optimal mobility across various surfaces. With an overall height of 160 mm, this castor offers compact integration whilst maintaining robust performance characteristics. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideally suited for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts where reliability and hygiene standards are paramount.
Swivel castor with total lock 125 mm
The Agila stainless swivel castor with total lock features a bolt hole fitting system that allows castors to be mounted with standard screws of any length. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 125mm in diameter. The castor has an overall height of 160mm and offers a dynamic load capacity of 100kg at speeds up to 3km/h, with a static load capacity of 200kg. This castor is specifically designed for applications including catering carts and meal delivery systems, as well as professional cleaning carts, providing reliable mobility and secure locking functionality in demanding commercial environments.
Swivel castor 125 mm
The Agila stainless swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the precision ball bearing in stainless steel ensures reliable rotation with minimal maintenance requirements. With a wheel diameter of 125 mm, the castor has an overall height of 160 mm. The dynamic load capacity is rated at 100 kg at speeds up to 3 km/h, with a static load capacity of 200 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts where hygiene and durability are paramount.
Swivel castor with total lock 125 mm
The Agila stainless swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing in stainless steel construction ensures long-lasting, maintenance-free operation. With a wheel diameter of 125mm, the castor has an overall height of 160mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts where hygiene and durability are paramount.
Swivel castor with central, total lock 160 mm
The Alpha is a swivel castor with central, total lock, designed for demanding industrial applications requiring reliable manoeuvrability and secure positioning. The castor is fitted with a plate featuring central locking mechanism, which enables straightforward installation and provides effective load stabilisation when engaged. The housing is constructed from heavy-duty stainless steel, incorporating two ball races within the swivel bearing assembly to ensure smooth rotation and extended operational longevity. The wheel comprises a 160 mm diameter design mounted on a polyamide body, featuring a precision ball bearing manufactured from stainless steel for corrosion resistance and consistent performance. The wheel tread is an elastic, non-marking, vulcanised tyre that protects floor surfaces whilst delivering dependable grip and manoeuvrability across varied environments. The overall height of the castor assembly measures 200 mm, accommodating standard installation requirements within typical equipment frameworks. The castor demonstrates a static load capacity of 600 kg, enabling it to support substantial stationary loads with safety margins, whilst the dynamic load capacity reaches 300 kg when operating at speeds up to 4 km/h, ensuring reliable performance during transport and repositioning operations. This combination of robust construction, precision engineering, and comprehensive load specifications makes the Alpha castor suitable for heavy-duty industrial, commercial, and institutional applications.
Swivel castor with central, total lock 160 mm
The Alpha is a swivel castor with central, total lock featuring a plate with central locking fitting for secure installation. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, sealed system for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making this castor suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 125 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread surface, ensuring smooth operation whilst protecting floor surfaces from marking or damage. The wheel is equipped with precision ball bearing, stainless components for reliable performance and longevity. With a wheel diameter of 125 mm, the castor achieves an overall height of 155 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Swivel castor with total lock 160 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and enhanced durability in demanding environments. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal performance. The wheel diameter measures 160 mm, contributing to an overall height of 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional durability and resistance to harsh environmental conditions. The wheel incorporates an aluminium body with damping, heat-resistant tread material, ensuring optimal performance in demanding thermal conditions. Precision stainless steel ball bearings deliver smooth operation and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium to heavy-duty mobile equipment applications.
Swivel castor 100 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in corrosive environments. The wheel assembly comprises a robust polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by a stainless steel roller bearing for reliable performance and features a 100 mm diameter. The castor has an overall height of 128 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, delivering reliable performance across varied operational conditions.
Swivel castor 125 mm
The Alpha stainless is a heavy-duty swivel castor engineered for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-grade stainless steel and incorporates a precision two ball race swivel bearing system, ensuring smooth 360-degree rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless steel roller bearings and measures 125 mm in diameter. The castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load rating of 400 kg, making it suitable for heavy industrial trolleys and equipment.
Swivel castor 100 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre that is non-marking and vulcanised for superior performance. The wheel is supported by stainless steel roller bearings and measures 100mm in diameter. The castor has an overall height of 128mm, providing optimal ground clearance. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for heavy-duty mobile equipment applications.
Swivel castor 125 mm
The Alpha stainless is a heavy-duty swivel castor engineered for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-grade stainless steel and incorporates a precision two ball race swivel bearing system, ensuring smooth 360-degree rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for superior floor protection and longevity. The wheel is supported by stainless steel roller bearings and measures 125mm in diameter. The castor has an overall height of 155mm, providing optimal ground clearance. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load rating of 300kg, making it suitable for heavy-duty mobile equipment and industrial trolleys.
Swivel castor 100 mm
The Alpha stainless is a swivel castor designed for demanding industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement and enhanced durability. The wheel comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for superior performance. The wheel operates on a sealed precision ball bearing system and measures 100 mm in diameter. The castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for heavy-duty mobile equipment applications.
Swivel castor 125 mm
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision two ball race swivel bearing system, ensuring smooth directional changes and enhanced durability in corrosive environments. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for superior floor protection and longevity. The wheel operates on sealed precision ball bearings for reduced friction and maintenance requirements. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load rating of 300 kg, making it suitable for medium to heavy-duty mobile equipment applications.
Frequently Asked Questions
Advantages of Stainless Steel Castors
Stainless steel castors are designed for environments where durability and corrosion resistance are critical. Built from high-quality stainless steel, they withstand moisture, chemicals, and frequent cleaning, making them ideal for industries with strict hygiene requirements or outdoor use. Whether in food production, healthcare, or industrial settings, stainless steel castors provide smooth, reliable movement while maintaining their strength and appearance over time.
TENTE stainless steel castors offer various benefits:
Corrosion Resistance - Stainless steel castors are highly resistant to rust and corrosion, even when exposed to moisture, cleaning agents, or harsh environments.
Imrpoved Hygiene - Their smooth, non-porous surfaces can be cleaned and disinfected easily, helping to maintain strict hygiene standards.
Proven Strength - Stainless steel castors are strong and can handle heavy loads without compromising performance. They offer both reliability and stability for demanding applications.
Versatility - Available with a range of wheel materials, including heat-resistant rubber and polyurethane, TENTE stainless steel castors adapt to different surfaces and requirements.
Heat Resistance - Stainless steel castors with heat-resistant wheels maintain their shape, load capacity, and smooth movement, even under extreme conditions.
Types of Stainless Steel Castors
Stainless steel castors are available in different designs to meet the specific requirements of a wide range of applications — from hygiene-critical food production to heavy-duty industrial use. Each type is built to provide unique advantages, combining corrosion resistance and washability with reliable performance and smooth mobility. Below are some of the most common types of stainless steel castors and their key benefits:
Heavy Duty Stainless Steel Castors
Heavy duty stainless steel castors are built for demanding applications that require both strength and corrosion resistance. Made from robust stainless steel, they ensure smooth, reliable movement even under heavy loads of up to 500 kg. These castors are ideal for industrial, food production, and logistics environments where hygiene and durability are essential.
High Temperature Stainless Steel Castors
These castors are designed to withstand extreme heat, making them perfect for bakeries, autoclaves, and other high-temperature applications. Featuring heat-resistant wheel materials like duroplastic or heat-resistant rubber, they maintain smooth rolling and structural integrity even up to 250°C or 280°C, with short-term peaks up to 310°C.
Stainless Steel Swivel Castors
Stainless steel swivel castors offer full 360° rotation for effortless maneuverability. They combine corrosion resistance with smooth, flexible movement, making them ideal for applications in healthcare, catering, and cleanrooms.
Stainless Steel Castors with Brakes
These castors combine reliable locking functionality with the corrosion resistance and hygiene benefits of stainless steel. Their smooth, easy-to-clean surfaces make them ideal for environments that require frequent washing, such as food processing or medical facilities, while the integrated locking mechanism ensures equipment remains safely in place when needed.
Fields of Application for Stainless Steel Castors
Stainless steel castors are used in a wide range of industries where hygiene, durability, and corrosion resistance are essential. In healthcare, they are frequently found on sterilisation carts, clean room carts, medication trolleys, and nursing carts, where reliable movement and easy cleaning are crucial. In industrial settings, stainless steel castors are ideal for transport equipment, production and platform trolleys, and professional cleaning carts. Their resistance to moisture and chemicals makes them well-suited for harsh environments like food processing or chemical manufacturing. In furniture and mobile applications, they are used on catering carts, roll cages, meal delivery systems, and other equipment that demands a combination of hygiene, durability, and smooth mobility. No matter the segment, stainless steel castors offer smooth mobility and consistent performance, even under tough conditions.