- Home
- Industries & Solutions
- Industry
-
Aerospace Intralogistic
Wheels and Castors for the Aerospace Industry
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit for electromobility. It has a rectangular plate fitting and a 125 mm castor with polyamide body and elastic, non-marking, vulcanised tread. Applications include Airport Equipment, Anesthesia Carts, Automotive OEM, C-Arms, CT Scanners, MRI, X-Ray, Ceramic and Glas Manufacturers, Computers on Wheels, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platfrom Trolleys, Ultrasound, Work Benches and Transport Equipment.
Wheel 250 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 250 mm and a tread width of 75 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance in demanding industrial environments.
Wheel 230 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 230 mm and a tread width of 82 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel body is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance in demanding industrial environments.
Wheel 250 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 250 mm and a tread width of 80 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable operation in demanding industrial environments whilst maintaining consistent performance throughout its operational life.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a 95 mm diameter and a 40 mm wide PUR casted premium tread that ensures optimal grip and durability. The wheel incorporates a precision ball bearing for smooth rotation and is equipped with a 45 mm hub length and a 20 mm axle hole diameter to facilitate secure mounting on standard castor assemblies. With a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 3 km/h, this wheel is ideally suited for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment, making it a versatile solution for heavy-duty industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, designed to deliver exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates an aluminium body with a precision ball bearing for smooth operation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, ensuring reliable performance across demanding operational environments.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, supported by an aluminium body and precision ball bearing for optimal performance. The wheel accommodates a 25 mm axle hole diameter and features a 60 mm hub length, providing robust integration into castor assemblies. With a static load capacity of 1000 kg, the wheel delivers dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 50 mm in width. This wheel features a diameter of 250 mm with a hub length of 62 mm and an axle hole diameter of 25 mm, accommodating standard castor installations. The wheel is equipped with a precision ball bearing for smooth operation and demonstrates exceptional load-carrying capabilities, supporting a static load capacity of 2880 kg. Dynamic load performance varies according to operational speed, with a capacity of 1200 kg at 6 km/h and 1440 kg at 4 km/h. The Novatech wheel is specifically designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, making it an ideal solution for industrial and commercial castor applications requiring reliable performance and substantial load support.
Wheel 82 mm
The Novatech wheel is a precision-engineered castor component featuring an 82 mm diameter with a 70 mm wide tread manufactured from PUR casted premium material, designed to deliver superior performance across demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates a steel and iron body with a sealed precision ball bearing for reliable operation, whilst the hub measures 75 mm in length and accommodates an axle hole diameter of 17 mm. Load capacity specifications include a static rating of 1400 kg and a dynamic rating of 700 kg at 3 km/h, ensuring robust performance in both stationary and mobile applications.
Wheel 140 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 60 mm in width. This wheel features a diameter of 140 mm and a hub length of 65 mm, with a 12 mm axle hole diameter designed for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth operation and longevity across demanding applications. It delivers a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 75 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a 75 mm diameter and a 50 mm wide PUR casted premium tread that delivers superior durability and performance. The wheel incorporates a precision ball bearing for smooth rotation and is designed with a 50 mm hub length and a 25 mm axle hole diameter to ensure reliable integration into castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 140 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 50 mm wide PUR casted premium tread that delivers exceptional durability and performance. The wheel incorporates a precision ball bearing, sealed for reliable operation in challenging environments, and is mounted on a hub measuring 55 mm in length with a 20 mm axle hole diameter for secure installation. This robust wheel is engineered to support a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision-engineered castor component featuring a steel and iron body with a 85 mm diameter and a tread width of 90 mm, utilising PUR casted premium material for superior durability and performance. The wheel incorporates a precision ball bearing and measures 90 mm in hub length with a 17 mm axle hole diameter, ensuring compatibility with standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 3 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a 85 mm diameter and an 85 mm wide tread manufactured from PUR casted premium material. The wheel incorporates a 90 mm hub length with a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 85 mm diameter with an 80 mm wide PUR casted premium tread and an 85 mm hub length. The wheel is constructed from steel and iron, incorporating a sealed precision ball bearing for reliable operation, and is fitted with a 12 mm axle hole diameter for secure mounting. This wheel delivers exceptional performance across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The load capacity specifications are rated at 1600 kg static load and 800 kg dynamic load at 3 km/h, making it suitable for heavy-duty industrial environments requiring robust and reliable castor solutions.
Wheel 125 mm
The Novatech wheel is a premium industrial castor wheel engineered for demanding applications across airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 50 mm constructed from PUR casted premium material, ensuring superior durability and performance. The aluminium body provides a lightweight yet robust construction, whilst the bore incorporates a keyway bearing design. The hub measures 54 mm in length, and the axle hole diameter is 17 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 60 mm
The Novatech wheel is a precision-engineered castor component manufactured from steel and iron, featuring a PUR casted premium tread with a width of 20 mm. This wheel measures 60 mm in diameter and incorporates a hub length of 12 mm with an axle hole diameter of 20 mm, ensuring compatibility with standard castor assemblies. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. It demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 80 mm
Novatech is a castor wheel designed for demanding industrial applications, featuring a premium cast polyurethane (PUR) tread with a width of 20 mm and a body made of steel or iron. The wheel has an overall diameter of 80 mm and a hub length of 14 mm, with an axle hole diameter of 20 mm for secure mounting in the castor. It is fitted with a precision ball bearing (RS/2RS) to ensure smooth rolling and reliable performance. The static load capacity is 280 kg, while the dynamic load capacity is 110 to 140 kg at travel speeds of 4 to 6 km/h. The wheel is suitable for a wide range of applications, including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 80 mm
The Novatech wheel is a precision-engineered castor component featuring an 80 mm diameter with a 25 mm wide tread manufactured from PUR casted premium material, designed to deliver superior performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates a steel and iron body with a precision ball bearing (RS/2RS) configuration, whilst the hub measures 12 mm in length and accommodates a 25 mm axle hole diameter. Load capacity specifications include a static rating of 320 kg, complemented by dynamic load ratings of 130 kg at 6 km/h and 160 kg at 4 km/h, ensuring reliable operation across demanding industrial environments and variable speed applications.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 80 mm in width. The wheel features a diameter of 200 mm and incorporates a precision ball bearing for smooth operation, with a hub length of 92 mm and an axle hole diameter of 25 mm. This wheel delivers a static load capacity of 3360 kg, whilst the dynamic load capacity reaches 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.