Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 80 mm diameter with a 34 mm polyurethane casted tread that provides excellent grip and durability. The wheel body is constructed from steel and iron, ensuring robust structural integrity, whilst the hub measures 32 mm in length and incorporates a precision ball bearing for smooth rotation. The axle features a 12 mm hole diameter for secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 400 kg, whilst the dynamic load capacity reaches 160 kg at 6 km/h or 200 kg at 4 km/h, making it suitable for both light and moderate-duty mobile equipment applications where reliable performance and longevity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP 080x34-Ø12 HL32
EAN
4031582329353
S4 Materialnumber
199806830
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity at 6 km/h
160 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.55 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6201
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
12 mm
Hub length
32 mm
Tread width
34 mm
Diameter
80 mm
Body width
34 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.