T
These factors influence the running noise
  • Продукти
  • Браншове
  • Решения за мобилност
Лексикон: T
Temperature conditions are of great importance when selecting castors and wheels
The castor material determines the properties
The innovation of castors and wheels
The relevant DIN standards for TENTE wheels and castors
The right castors for industrial and outdoor areas
The TENTE order numbering system – Clear and simple
The wheel centre
The wheel tread material
These factors influence the running noise
Total lock for castors
Twin castor
Two-component solid rubber: Tread material for castors & wheels
A B C D E F H I L O P R S T V W
Начална страница | Съдържание
Навигация на Lexicon
A B C D E F H I L O P R S T V W Начална страница Съдържание

These factors influence the running noise



These factors influence the running noise 
As a general rule, hard wheels are used for soft floors and soft wheels for hard floors. Soft treads tend to run more smoothly and produce less noise. Harder wheels can cause more running noise, especially in the event of shocks caused by uneven ground. On softer floors or at low loads, however, hard wheels also run with low noise emission and offer high running comfort.
In addition to wheels with hard and soft tyres, you can also obtain the TENTE hybrid wheel (HUR) from us. This wheel combines a hard polyamide tread with a soft rubber core. This enables us to offer you a hard yet noise-reduced wheel that can be used on both soft and hard surfaces. 

Find suitable castors and wheels at TENTE 
On our product pages, under the heading of technical data, you will find not only information on running characteristics, wear resistance and corrosion resistance but also a category entitled “running noise”. The scale shows you how the castors or wheels behave with regard to noise emissions under test conditions. A higher value means less running noise. If you have any questions about TENTE castors and wheels, or if you would like advice on various topics concerning the selection of suitable products, we will be happy to assist you.