Our safety products are equipped with a reliable wheel locking system for maximum safety and ease of use.
The wheels are released by actuating the controls by hand, foot or electric button and can continue to be moved as long as the release control is actively operated. As soon as the lever, button or pedal is released, the wheel locking system is automatically activated and the castor is locked. This automatically ensures a stable, stationary footing that prevents any unintentional movement or operator errors.
Our product solutions with this safety function are perfectly suited for use in all applications where it is important to reduce the risk of injury. These include medical equipment, furnishings in offices, schools, ships or trains, luggage trolleys, machinery and transport trolleys with medium and heavy load capacities.
Contact
제품 솔루션에 관심이 있습니까?
아래 작성해 주시면 연락 드리겠습니다.
텐테 유한회사
신수로767 에이동 1711호
용인시
경기도
대한민국
Phone: +82 31 8067 6960
Fax: +82 31 8067 6961
Email: info.kr@tente.com