Skip to main content Skip to search Skip to main navigation
The Kappa is a fixed caster designed for heavy-duty industrial applications, featuring a rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from cast iron or iron forged material, providing exceptional durability and strength to withstand demanding operational environments. The wheel assembly incorporates a 7.87 inch diameter polyurethane casted tread mounted on precision ball bearings, delivering smooth rotation and reliable performance under continuous use. The overall height of the caster measures 9.65 inches, making it suitable for integration into various equipment configurations. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 7407.52 pounds, ensuring stability when the equipment remains stationary. The dynamic load capacity varies based on operational speed, supporting 3086.47 pounds at 3.73 miles per hour and 3703.76 pounds at 2.49 miles per hour, allowing engineers to select appropriate operational parameters based on specific application requirements. The combination of heavy-duty cast iron housing, precision ball bearing wheel assembly, and polyurethane tread material makes the Kappa an excellent choice for applications requiring reliable caster performance in industrial settings where substantial load support and durability are critical operational factors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688FTP200P64
EAN
4031582480955
Core attributes
Type
Fixed caster
Load capacity at 4 km/h
3703.76 lb
Load capacity at 6 km/h
3086.47 lb
Load capacity Static
7407.52 lb
Overall Height
9.65 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
17.6 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.55 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
7.87 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Wheel 7.87 in
Novatech
FTP 200x60-Ø25 HL60

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread for superior durability and performance. This wheel measures 7.87 inches in diameter with a tread width of 2.36 inches and a hub length of 2.36 inches, accommodating an axle hole diameter of 0.98 inches. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 5291.09 pounds, while the dynamic load capacity is rated at 2645.54 pounds at 3.73 miles per hour and 3174.65 pounds at 2.49 miles per hour, making this wheel suitable for heavy-duty caster applications requiring consistent performance across varying operational speeds and load conditions.

7.87 in
3175 lb
7.87 in
3175 lb
Skip product gallery

Matching Products

Swivel caster 7.87 in
Kappa
9680FTP200P63 CL67 WH-w60

The Kappa swivel caster is engineered for demanding industrial applications requiring robust mobility solutions with exceptional load-bearing capabilities. This unit features a rectangular plate fitting designed for secure mounting on production equipment, trolleys, and automated systems. The housing is constructed from cast iron or iron forged heavy-duty material, providing structural integrity and durability in harsh operating environments. The swivel bearing incorporates two ball races that are either reinforced or stainless, ensuring smooth rotation and extended service life. The wheel measures 7.87 inches in diameter and is equipped with a precision ball bearing for optimal performance. The wheel tread is manufactured from casted polyurethane, delivering superior wear resistance and floor protection. The overall height of the caster assembly is 9.65 inches, accommodating standard platform and trolley configurations. The Kappa caster supports a static load capacity of 4409.24 pounds, while its dynamic load capacity reaches 2204.62 pounds at speeds up to 3.73 miles per hour and 2645.54 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This caster is specifically designed for aerospace industry equipment, airport operations, AMR systems, automotive OEM manufacturing, ceramic and glass production facilities, production and platform trolleys, and heavy AGV systems where reliability and performance are critical requirements.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Swivel caster with total lock, head end of caster 7.87 in
Kappa
9682FTP200P63 CL67 WH-w60

The Kappa is a swivel caster with total lock, positioned at the head end of the caster. It features a rectangular plate fitting for secure attachment to the equipment frame. The housing contains a swivel bearing with two ball races, available in reinforced or stainless construction, and is manufactured from cast iron or heavy forged iron. The wheel has a 7.87 in diameter and uses a precision ball bearing with a casted polyurethane tread, while the wheel body is made of casting. The overall height of the caster is 9.65 in. The static load capacity is 4,409.24 lb. The dynamic load capacity is 2,204.62 lb at 3.73 mph and 2,645.54 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Swivel caster with directional lock 7.87 in
Kappa
9681FTP200P63 CL67 WH-w60

The Kappa is a swivel caster with directional lock, designed for demanding industrial material handling. The rectangular plate fitting provides a secure mounting interface for the equipment frame. The housing incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations, and is manufactured from cast iron or heavy forged iron. The 7.87 in diameter wheel uses a precision ball bearing, a casted polyurethane tread, and a casting body, ensuring smooth rolling and high durability. The overall height of the caster is 9.65 in. The static load capacity is 4,409.24 lb, and the dynamic load capacity is 2,204.62 lb at 3.7 mph and 2,645.54 lb at 2.5 mph. Applications include aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb