Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech caster wheel features a casting body construction with a casted polyurethane tread measuring 2.36 in wide and 7.87 in in diameter, equipped with precision ball bearing and a hub length of 2.36 in with an axle hole diameter of 0.98 in. This wheel delivers dynamic load capacities of 3,174.65 lb at 2.5 mph and 2,645.54 lb at 3.7 mph, while providing a static load capacity of 5,291.09 lb, making it suitable for demanding industrial applications requiring reliable performance under heavy loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 200x60-Ø25 HL60
EAN
4031582329674
S4 Material Number
199803012
Core attributes
Type
Wheel
Load capacity at 4 km/h
3174.65 lb
Load capacity at 6 km/h
2645.54 lb
Load capacity Static
5291.09 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
11.79 lb
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
2.36 in
Diameter
7.87 in
Body width
2.36 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort