Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9680FTP200P63 CL67 WH-w60
EAN
4031582315042
S4 Material Number
990801883
Core attributes
Type
Swivel castor
Overall width
4.33 in
Load capacity at 4 km/h
2645.54 lb
Load capacity at 6 km/h
2204.62 lb
Load capacity Static
4409.24 lb
Overall height
9.65 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
18.51 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
4.37 in
Swivel interference
12.6 in
Offset
2.32 in
Swivel radius
6.3 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
2.36 in
Diameter
7.87 in
Body width
2.36 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Wheel 7.87 in
Novatech
FTP 200x60-Ø25 HL60

The Novatech caster wheel features a casting body construction with a casted polyurethane tread measuring 2.36 in wide and 7.87 in in diameter, equipped with precision ball bearing and a hub length of 2.36 in with an axle hole diameter of 0.98 in. This wheel delivers dynamic load capacities of 3,174.65 lb at 2.5 mph and 2,645.54 lb at 3.7 mph, while providing a static load capacity of 5,291.09 lb, making it suitable for demanding industrial applications requiring reliable performance under heavy loads.

7.87 in
3175 lb
7.87 in
3175 lb
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 7.87 in
Kappa
9682FTP200P63 CL67 WH-w60

The Kappa swivel caster with total lock, head end of caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.65 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Fixed castor 7.87 in
Kappa
9688FTP200P63 CL67 WH-w60

The Kappa fixed caster features a rectangular plate fitting and cast iron, or iron forged, heavy housing construction for maximum durability in demanding industrial applications. The wheel incorporates a casting body with casted polyurethane tread material and precision ball bearing for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the unit provides an overall height of 9.65 inches for optimal clearance and maneuverability. Load capacity specifications include dynamic ratings of 3,174.65 lb at 2.5 mph and 2,645.54 lb at 3.7 mph, along with a static load capacity of 5,291.09 lb. This heavy-duty caster is engineered for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems where reliable performance under substantial loads is essential.

7.87 in
9.65 in
3175 lb
7.87 in
9.65 in
3175 lb
Swivel castor with directional lock 7.87 in
Kappa
9681FTP200P63 CL67 WH-w60

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.65 inches, making it suitable for heavy-duty applications. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This robust caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 7.87 in
Kappa
9682FTP200P63 CL67 WH-w60

The Kappa swivel caster with total lock, head end of caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.65 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Fixed castor 7.87 in
Kappa
9688FTP200P63 CL67 WH-w60

The Kappa fixed caster features a rectangular plate fitting and cast iron, or iron forged, heavy housing construction for maximum durability in demanding industrial applications. The wheel incorporates a casting body with casted polyurethane tread material and precision ball bearing for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the unit provides an overall height of 9.65 inches for optimal clearance and maneuverability. Load capacity specifications include dynamic ratings of 3,174.65 lb at 2.5 mph and 2,645.54 lb at 3.7 mph, along with a static load capacity of 5,291.09 lb. This heavy-duty caster is engineered for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems where reliable performance under substantial loads is essential.

7.87 in
9.65 in
3175 lb
7.87 in
9.65 in
3175 lb
Swivel castor with directional lock 7.87 in
Kappa
9681FTP200P63 CL67 WH-w60

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.65 inches, making it suitable for heavy-duty applications. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This robust caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb