Swivel Castors 125 mm
Integral, 2070PJP125R05-28

EAN:
4031582363241
Order number:
29888

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Bolt-Ø

28 mm

Bolt length

45 mm

Offset

41 mm

Swivel Interference

207 mm

Overall height

163 mm

Load capacity

100 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Swivel Radius

104 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

R48-32-Ø28

reducing bush (square)

Accessory

R48-33,65-Ø28

reducing bush (square)

Accessory

R48-36-Ø28

reducing bush (square)

Login


Registered customers




New customers

Registration