Swivel Castors with total lock 160 mm
Alpha, 3477IFP160P63

EAN:
4031582380460

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Aluminium, Tread: elastic-tyre, non-marking, vulcanized, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

60 mm

Swivel Interference

334 mm

Overall height

200 mm

Load capacity

350 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

3 kg

Dome-Ø

96 mm

Swivel Radius

167 mm

Hardness of tread

A 68 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Login


Registered customers




New customers

Registration