Swivel Castors with directional reverse 200 mm
Zeta, 468SIEP200P63 180°

EAN:
4031582398052

Swivel castor with automatic directional stability, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, dust ring with integrated grease nipple, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

310 mm

Overall height

240 mm

Load capacity

450 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

4 kg

Dome-Ø

96 mm

Swivel Radius

155 mm

Hardness of tread

A 67 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with directional reverse

Login


Registered customers




New customers

Registration