Swivel Castors with central , total lock 200 mm
Alpha, 3476UFX200P67

EAN:
4031582380514

Swivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed Hint: The brake pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 176 x 112 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

176 x 112 mm

Plate hole centres

105 x 77,5 mm

Plate hole

13 mm

Offset

55 mm

Swivel Interference

287 mm

Overall height

240 mm

Load capacity

300 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

3 kg

Dome-Ø

96 mm

Swivel Radius

144 mm

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Accessories

Wheels

UEP200x46-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Login


Registered customers




New customers

Registration