Swivel Castors with central , total lock 160 mm
8476UFX160P67

EAN:
4031582380545

Swivel castor with central total lock, Housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting with integrated central lock. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 46 mm
Size of Plate 176 x 112 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

46 mm

Size of Plate

176 x 112 mm

Plate hole centres

105 x 77,5 mm

Plate hole

13 mm

Offset

55 mm

Swivel Interference

287 mm

Overall height

200 mm

Load capacity

250 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

2 kg

Dome-Ø

96 mm

Swivel Radius

144 mm

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration