Wheels 260 mm
Basetech, PQR260x85-Ø25 HL74 2PR

EAN:
4031582321081
Order number:
00662639

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 260 mm
Wheel width 85 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

260 mm

Wheel width

85 mm

Axle Hole-Ø

25 mm

Hub length

74 mm

Load capacity

150 kg

Load capacity (static)

150 kg

Weight

1 kg

Hardness of tread

A 55 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration