Wheels 100 mm
Puretech, DIK100x32-Ø8

EAN:
4031582070156
Order number:
00000163-KK

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

36 mm

Load capacity

80 kg

Load capacity (static)

160 kg

Temperature

- 20 / + 85 °C

Standard

EN_12530

Weight

0.444 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration