Wheels 80 mm
Puretech, UVH080x35-Ø8

EAN:
4031582323627

Wheel centre made of Polyamide, Tread: solid rubber, black, plain bearing, with threadguards,

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 35 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

35 mm

Axle Hole-Ø

8 mm

Hub length

46 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

0.218 kg

Hardness of tread

D 39 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration