Fixed Castors 100 mm
Alpha, 3478UFR100P62 blue

EAN:
4031582306958

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 34 mm
Size of Plate 103 x 85 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

34 mm

Size of Plate

103 x 85 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Overall height

128 mm

Load capacity

160 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

0.485 kg

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

UER100x34-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Versions

Castors

3470UFR100P62 blue

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Castors

3477UFR100P62 blue

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, d...

Login


Registered customers




New customers

Registration