EDMZ212 10Ah
E-Drive flex

EAN:
4031582439069

Power supplyAccessory

Technical data

Nominal capacity

10 Ah

Battery type

Lithium-ion battery

Output voltage

24 V DC

Built-in fuse

15 A

Connecting plug

PLUG & PLAY in combination with our battery cable

Weight

2,4 kg

Dimensions

see drawing

Assembly

Individual fitting through integrated guide rail, optionally battery holder

Permissible operating temperature

charging

Permitted storage temperatures

- 20 to 45° C

Login


Registered customers




New customers

Registration