Product family
OUR CASTOR: LEVINA
Fast assembly
Faster assembly thanks to easy plug-in fittings
Easy steering
Double ball bearing swivel head.
Ergonomic foot pedal
Easy to reach actuation pedal and extra long housing for manual operation.
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Variable fitting options
Wide range of fittings in various sizes.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Reliable scanning
Anti-magnetic (completely metal-free) for security scanners and magnetic resonance tomography.
Low-vibration transport
Spring-loaded stem fittings and extra-soft wheels with good shock-absorbing properties.
Anti-twist fitting
Anti-twist protection for castors with directional lock.
Colour matching
Colours can be adapted to match the product design.
Unique shape
Housing with integrated thread guard.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Unbreakable construction
Extremely high shock absorbing.
Compliant version
Used in commercial kitchens [DIN 18867 Part 8] and for food industry [Lerpac approval].
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Intact walls
Bumper to avoid damage to walls and the surroundings.
Talk to us - we are happy to advise you