Wheels 150 mm
Novatech, FTP150x60-Ø25 HL60

EAN:
4031582329520

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 60 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

60 mm

Axle Hole-Ø

25 mm

Hub length

60 mm

Load capacity

800 kg

Load capacity (static)

1,600 kg

Temperature

- 10 / + 60 °C

Standard

EN_12533

Weight

4 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration