Swivel Castors with total lock 125 mm
Conductive
Agila, 2477YGO125R47-27-30

EAN:
4031582341690

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, expanding fitting (square). Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Please indicate required tube innerdiameter when ordering.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Expanding fitting-Ø 27 - 30 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Expanding fitting-Ø

27 - 30 mm

Offset

41 mm

Swivel Interference

262 mm

Overall height

163 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Swivel Radius

131 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with total lock

Accessories

Wheels

PJO125x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Accessory

R47-21,5-24

expanding fitting (square)

Accessory

R47-24-27

expanding fitting (square)

Accessory

R47-27-30

expanding fitting (square)

Accessory

R47-32-35

expanding fitting (square)

Accessory

R47-36-40

expanding fitting (square)

Versions

Castors

2470YGO125R47-27-30

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Login


Registered customers




New customers

Registration