Swivel Castors with directional reverse 160 mm
Stainless,
Scout, 814SUFC160P63 180°

EAN:
4031582428919

Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Size of Plate 130 x 110 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Size of Plate

130 x 110 mm

Plate hole centres

105 x 75/80 mm

Plate hole

11 mm

Offset

54 mm

Swivel Interference

268 mm

Overall height

205 mm

Load capacity

250 kg

Temperature

-40 / +80 °C

Weight

3 kg

Swivel Radius

134 mm

Hardness of tread

A 64 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with directional reverse

Versions

Castors

814WUFC200P60 180°

Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Trea...

Castors

814SUFC200P60 180°

Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre,...

Login


Registered customers




New customers

Registration