Swivel Castors 35 mm
Lumina, A520UOI035L51-8

EAN:
4031582317206

Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 35 mm
Wheel width 6 mm
Centre hole 8 mm
Further technical data

Technical data

Wheel diameter

35 mm

Wheel width

6 mm

Centre hole

8 mm

Offset

9 mm

Swivel Interference

66 mm

Overall height

39 mm

Load capacity

20 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.02 kg

Swivel Radius

33 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

P41-30x30 / 8

plate fitting

Accessory

P41-38x38 / 8

plate fitting

Accessory

P41-42x42 / 8

plate fitting

Accessory

P10-40x16 / 8

stem with U-shaped plate

Accessory

P10-40x17 / 8

stem with U-shaped plate

Accessory

P10-40x19 / 8

stem with U-shaped plate

Accessory

P10-40x22 / 8

stem with U-shaped plate

Accessory

P10-40x25 / 8

stem with U-shaped plate

Accessory

P11-40x16 / 8

stem with L-shaped plate

Accessory

P11-40x17 / 8

stem with L-shaped plate

Accessory

P11-40x19 / 8

stem with L-shaped plate

Accessory

P11-40x22 / 8

stem with L-shaped plate

Accessory

P11-40x25 / 8

stem with L-shaped plate

Accessory

P11-40x27 / 8

stem with L-shaped plate

Accessory

S70-6x12 / 8

threaded stem with hexagon neck

Accessory

S70-6x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x10 / 8

threaded stem with hexagon neck

Accessory

S70-8x12 / 8

threaded stem with hexagon neck

Accessory

S70-8x15 / 8

threaded stem with hexagon neck

Accessory

S70-8x25 / 8

threaded stem with hexagon neck

Accessory

S70-8x34 / 8

threaded stem with hexagon neck

Accessory

S70-10x15 / 8

threaded stem with hexagon neck

Accessory

S70-10x25 / 8

threaded stem with hexagon neck

Accessory

B20-7x36 / 8

stem without circlip

Accessory

B11-8x33 / 8

stem with circlip

Accessory

B10-11x20 / 8

stem with circlip

Accessory

R21-13x26 / 8

zinc-die-cast sockets, round

Accessory

R20-10x29 / 7 without rips

plastic socket, round

Accessory

R20-12x27 / 7

plastic socket, round

Accessory

R20-13x27 / 7

plastic socket, round

Accessory

R20-14x27 / 7

plastic socket, round

Accessory

R20-16x27 / 7

plastic socket, round

Accessory

R20-18x27 / 7

plastic socket, round

Accessory

R20-20x27 / 7

plastic socket, round

Accessory

R20-23x27 / 7

plastic socket, round

Accessory

R10-8x20 / 8

stem threaded

Accessory

R10-8x28 / 8

stem threaded

Accessory

S10-7x25 / 8

threaded stem, for profile acc. to DIN 1998

Login


Registered customers




New customers

Registration