Product family
OUR CASTOR: LINEA

Load Capacity
40 - 150 kg
Housing
Swivel Castors, Swivel Castors with directional lock, Swivel Castors with central, total or directional lock, Swivel Castors with wheel brake, Swivel Castors with central-, total lock, Swivel Castors with total lock, Combined Swivel Castor
Fitting
Plate fitting, Threaded stem, Fittings for tubes, Single bolt hole
Wheel Diameter
50 - 150 mm
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Efficient operation
Central locking at the touch of a button for the ultimate in comfort.
Ergonomic foot pedal
“Kick pedal” for quick and easy operation with any kind of footwear.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Certified safety
TÜV Süd certified performance standard for hospital bed castors.
Reliable scanning
Anti-magnetic for security scanners and magnetic resonance tomography.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Secure lock
Only starts rolling when a pedal or handle is activated by the user. Unintentional movement is effectively prevented.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Can be printed with a logo. On request, customers can also apply different prints themselves.
Painted surface
Gold, chrome or gloss colour.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Firm stance
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stance.
Robust housing
Twin wheel castor for high load capacity and low height.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Low-maintenance wheels
Unobstructed operation with minimal cleaning effort.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
TENTE SIA
"Lapegles", Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com