Swivel Castors 50 mm
Lumina, A520PJI050B10-11x20 DOM38

EAN:
4031582317145

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 8 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

8 mm

Metal stem with circlip

11 x 20 mm

Offset

20 mm

Swivel Interference

104 mm

Overall height

61 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN12529

Weight

0.104 kg

Dome-Ø

38 mm

Swivel Radius

52 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

A523PJI050B10-11x20 DOM38

Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropy...

Login


Registered customers




New customers

Registration