Swivel Castors 200 mm
Omikron flex, 9850FCP200P63 83shA HL50

EAN:
4031582457407

Swivel castor, housing made of welded steel, bright zinc plated, blue passivated. Sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple. Wheel centre: cast iron, painted. Convex tread R100mm made of Premium Polyurethane (Ultratech), casted, 83 Shore A thickness 15mm, precision ball bearing, sealed. Suspension with 3 springs for better off-load and heavy duty operation.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 140 x 110 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

140 x 110 mm

Plate hole centres

105 x 80 mm

Plate hole

13 mm

Centre hole

105 x 80 mm

Offset

100 mm

Swivel Interference

400 mm

Overall height

272 mm

Load capacity

900 kg

Temperature

-20 / +60 °C

Standard

EN_12533

Weight

11 kg

Swivel Radius

200 mm

Hardness of tread

A 83 Shore

Stainless

No

Electrical conductivity

No

Overall height with load

237 mm

Maximum compression

35 mm

Housing

Swivel Castors

Login


Registered customers




New customers

Registration