Swivel Castors with directional reverse 200 mm
Stainless,
Scout, 814SUFC200P60 180° smart
Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 200 mm |
Wheel width | 40 mm |
Size of Plate | 130 x 74 mm |
Technical data
Wheel diameter
200 mm
Wheel width
40 mm
Size of Plate
130 x 74 mm
Plate hole centres
110 x 50 mm
Plate hole
10,5 mm
Offset
50 mm
Swivel Interference
300 mm
Overall height
242 mm
Load capacity
150 kg
Temperature
-20 / +80 °C
Weight
3 kg
Swivel Radius
150 mm
Hardness of tread
A 64 Shore
Stainless
Yes
Electrical conductivity
No
Housing
Swivel Castors with directional reverse