Swivel Castors 125 mm
Levina, 5370PJP125P30-13

EAN:
4031582347432

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

38 mm

Swivel Interference

201 mm

Overall height

161 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.528 kg

Dome-Ø

59 mm

Swivel Radius

101 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration