-
-
-
  • 125 mm

  • 125 kg

  • 154 mm

Swivel Castors 125 mm
Forma, 6940UFP125R05-28 grey

Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 207 mm

Swivel Castors with central, wheel or directional lock 150 mm
Forma, 694GUFP150P33 Q1-L30 grey

Swivel castor, central lock with three positions: directional lock, wheel lock and free movement, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 150 mm

  • 135 kg

  • 202 mm

Swivel Castors with central, wheel, total lock 150 mm
Forma, 694HUFP150P33 L1-L30 dark grey

Swivel castor, central lock with three positions: total lock, wheel lock and free movement, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 125 mm

  • 125 kg

  • 166 mm

Swivel Castors with total lock 125 mm
Forma, 6947UFP125P33 grey

Swivel castor with total lock, tail end of castor, housing made of alu die-casting, powder coated, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Read more
  • 75 mm

  • 75 kg

  • 103 mm

Swivel Castors 75 mm
Levina light, 5220PJO075L51-10

Swivel castor, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Read more
  • 160 mm

  • 900 kg

  • 252 mm

Swivel Castors 160 mm
Omikron flex, 9850ICP160P63-92A HL50

Swivel castor, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Read more
  • 75 mm

  • 75 kg

  • 108 mm

Swivel Castors 75 mm
Levina light, 5220PJP075B10-11x20

Swivel castor, Housing made of glass-filled Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Read more
  • 125 mm

  • 440 kg

  • 190 mm

Special Solutions 125 mm
FOOT MASTER GAAD-125-ASF-HUD

Swivel twin wheel castor, housing made of steel welded, zinc plated, tapper roller bearing with hardened treatment in the swivel head (125/150 series: double thrust bearing), grease nipple, self-aligned function with two swiveling axes with different swiveling radii, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.

Read more
  • 100 mm

  • 310 kg

  • 150 mm

Special Solutions 100 mm
FOOT MASTER GAGD-100-ASF-HUD

Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.

Read more
  • 125 mm

  • 440 kg

  • 175 mm

Special Solutions 125 mm
FOOT MASTER GAGD-125-ASF-HUD

Swivel twin wheel castor, housing made of steel welded, zinc plated, double thrust bearing in the swivel head, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing.

Read more

Login


Registered customers




New customers

Registration