Swivel Castors 160 mm
Omikron flex, 9850ICP160P63-92A HL50

EAN:
4031582479058

Swivel castor, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Wheel diameter 160 mm
Wheel width 50 mm
Size of Plate 140 x 110 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

50 mm

Size of Plate

140 x 110 mm

Plate hole centres

105 x 80 mm

Plate hole

20 x 13 mm

Offset

100 mm

Swivel Interference

360 mm

Overall height

252 mm

Load capacity

900 kg

Temperature

-20 / +60 °C

Standard

EN_12533

Weight

9 kg

Swivel Radius

200 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Overall height with load

217 mm

Maximum compression

35 mm

Housing

Swivel Castors

Login


Registered customers




New customers

Registration