Swivel Castors 125 mm
Forma, 6940UFP125R05-28 grey

EAN:
4031582476323

Swivel castor, housing made of alu die-casting, powder coated, solid plug fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 18 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

18 mm

Bolt-Ø

28 mm

Bolt length

40 mm

Offset

41 mm

Overall height

154 mm

Load capacity

125 kg

Temperature

- 18 / + 120 °C

Swivel Radius

109 mm

Hardness of tread

60 A Shore

Housing

Swivel Castors

Login


Registered customers




New customers

Registration