- Home
- Industries & Solutions
- Industry
- Aerospace Intralogistic
-
Airport Equipment
Airport Equipment
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 500kg at 4km/h and a static load capacity of 1000kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction, incorporating a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with a 75mm wide polyurethane casted tread, engineered with a robust cast iron body construction. This precision ball bearing equipped wheel incorporates a 25mm axle hole diameter and 75mm hub length, delivering reliable performance across demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide polyurethane casted tread and 54mm hub length, constructed with an aluminium body and precision ball bearing system. This wheel delivers exceptional load performance with a static capacity of 1,200kg and dynamic capacities of 600kg at 4km/h or 500kg at 6km/h speeds. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and transport equipment across various sectors.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with a 50mm wide polyurethane casted tread and 54mm hub length, constructed with an aluminium body and precision ball bearing system. This wheel delivers exceptional load performance with a static capacity of 1200kg and dynamic capacities of 600kg at 4km/h or 500kg at 6km/h speeds. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment requiring reliable mobility solutions.
Wheel 76.2 mm
The Maxtech Wheel features a diameter of 76.2 mm with a tread width of 31.75 mm and hub length of 41 mm, incorporating a 9.8 mm axle hole diameter. Constructed with a polypropylene body and polyurethane injected tread material, this wheel utilises precision ball bearing technology for optimal performance. Load capacity specifications include 102 kg dynamic load at 3 km/h operating speed and 204 kg static load capacity, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 88.9 mm
The Maxtech Wheel features a diameter of 88.9 mm with a 31.75 mm wide polyurethane injected tread on a polypropylene body, incorporating precision ball bearings and a 41 mm hub length with a 9.8 mm axle hole diameter. This wheel delivers a dynamic load capacity of 113 kg at 3 km/h and a static load capacity of 226 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 101.6 mm
The Maxtech Wheel features a diameter of 101.6 mm with a 31.75 mm wide polyurethane injected tread and polypropylene body construction. The precision ball bearing system operates through a 9.8 mm axle hole diameter, whilst the hub extends 41 mm in length. Load capacity specifications include 125 kg dynamic loading at 3 km/h operational speed and 250 kg static loading. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 127 mm
The Maxtech wheel features a 127 mm diameter with a 31.75 mm wide polyurethane injected tread and polypropylene body construction. The precision ball bearing system operates through a 9.8 mm axle hole diameter, whilst the hub extends 41 mm in length. Load capacity specifications include 136 kg dynamic loading at 3 km/h operational speed and 272 kg static loading. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25.4mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 75kg at 3km/h operating speed and a static load capacity of 150kg. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 20mm axle hole diameter with 40mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 30mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing system operates through a 12mm axle hole diameter with a 28mm hub length. This wheel delivers a dynamic load capacity of 180kg at speeds up to 3km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 85 mm
The Novatech wheel features an 85mm diameter with an 80mm tread width and 80mm hub length, incorporating a 25mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. The wheel delivers a dynamic load capacity of 700kg at speeds up to 3km/h and a static load capacity of 1400kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, automated shuttle systems, and various industrial transport equipment.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with a 70 mm wide casted polyurethane tread and steel iron body construction. The wheel incorporates a precision ball bearing sealed system with a 17 mm axle hole diameter and 75 mm hub length. Load capacity specifications include 700 kg dynamic load at 3 km/h operating speed and 1400 kg static load capacity. This wheel is designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various transport equipment applications.
Wheel 260 mm
The Maxtech wheel features a 260 mm diameter with an 82 mm tread width and 74 mm hub length, incorporating a 20 mm axle hole diameter. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and a static load capacity of 150 kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 400 mm
The Maxtech wheel features a 400 mm diameter with a 90 mm wide polyurethane foamed tread and polypropylene body construction, incorporating a roller bearing system with a 10 mm axle hole diameter and 129 mm hub length. This wheel delivers a dynamic load capacity of 145 kg at speeds up to 3 km/h and a static load capacity of 290 kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 400 mm
The Maxtech wheel features a 400 mm diameter with a 90 mm wide polyurethane foamed tread and sheet steel body construction. The precision ball bearing system operates through a 10 mm axle hole diameter, whilst the hub extends 129 mm in length. Load capacity specifications include 145 kg dynamic loading at 3 km/h operating speed and 190 kg static loading. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane foamed tread and polypropylene body construction. The precision ball bearing system operates through an 8mm axle hole diameter, whilst the hub extends 53mm in length. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load rating of 200kg. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Maxtech wheel features an 80 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction, incorporating a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers a dynamic load capacity of 100 kg at 4 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 150 kg dynamic loading at 4 km/h operating speed and 300 kg static loading. This wheel is designed for demanding castor applications across airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 30mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 200kg dynamic load at 4km/h operating speed and 400kg static load capacity. This wheel is designed for demanding castor applications across diverse industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include a dynamic rating of 350kg at 4km/h operating speed and a static load capacity of 700kg. This wheel is designed for demanding castor applications across diverse industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a plain bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include 400 kg dynamic load at 4 km/h operating speed and 800 kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.