Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech Wheel features a diameter of 101.6 mm with a 31.75 mm wide polyurethane injected tread and polypropylene body construction. The precision ball bearing system operates through a 9.8 mm axle hole diameter, whilst the hub extends 41 mm in length. Load capacity specifications include 125 kg dynamic loading at 3 km/h operational speed and 250 kg static loading. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAP4x1.25-Ø9.8 HL41
EAN
4031582436181
Core attributes
Type
Wheel
Load capacity at 3 km/h
125 kg
Load capacity Static
250 kg
Product name
Maxtech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (D)
41 Shore D
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
9.8 mm
Hub length
41 mm
Tread width
31.75 mm
Diameter
101.6 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.