Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread measuring 50 mm in width. With an overall diameter of 200 mm and a hub length of 53 mm, this wheel accommodates an 8 mm axle hole diameter and is equipped with a precision ball bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP200x50-Ø8 HL53 GRIS
EAN
4031582439656
Core attributes
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.07 kg
Product Name
Maxtech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread Material Mix
Polyurethane, foamed
Axle Hole Diameter
8 mm
Hub Length
53 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.