Rubber
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load specifications include a dynamic capacity of 70kg at 4km/h operating speed and a static load rating of 140kg. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 76.2 mm
The Supratech Wheel features a 76.2 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 40 mm hub length. Load specifications include a dynamic capacity of 80 kg at 3 km/h operating speed and a static load capacity of 160 kg. This wheel is designed for castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 88.9 mm
The Supratech Wheel features a diameter of 88.9 mm with a tread width of 31.75 mm and hub length of 40 mm, incorporating a 12.1 mm axle hole diameter. Constructed with a polypropylene body and thermoplastic rubber tread material, this wheel utilises a plain bearing system for smooth operation. The dynamic load capacity reaches 95 kg at speeds up to 3 km/h, whilst the static load capacity extends to 190 kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 101.6 mm
The Supratech Wheel is a robust castor component featuring a 101.6 mm diameter and 31.75 mm tread width, constructed with a polypropylene body and thermoplastic rubber tread for optimal performance. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 40 mm hub length, ensuring reliable operation across various applications. With a dynamic load capacity of 113 kg at 3 km/h and a static load capacity of 226 kg, this wheel is ideally suited for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 127 mm
The Supratech wheel features a 127 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a plain bearing system and 40 mm hub length with a 12.1 mm axle hole diameter. This wheel delivers a dynamic load capacity of 125 kg at 3 km/h operating speed and a static load capacity of 250 kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 76.2 mm
The Supratech Wheel features a 76.2 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with a 9.8 mm axle hole diameter and 41 mm hub length. This wheel delivers a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 88.9 mm
The Supratech Wheel features a diameter of 88.9 mm with a tread width of 31.75 mm and hub length of 41 mm, incorporating a 9.8 mm axle hole diameter. This wheel offers a dynamic load capacity of 95 kg at 3 km/h and a static load capacity of 190 kg. Constructed with a polypropylene body and thermoplastic rubber tread, it utilises precision ball bearing technology for smooth operation. The wheel is designed for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 101.6 mm
The Supratech wheel features a 101.6 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with a 9.8 mm axle hole diameter and 41 mm hub length. This wheel delivers a dynamic load capacity of 113 kg at 3 km/h and a static load capacity of 226 kg, making it suitable for demanding castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 127 mm
The Supratech Wheel features a 127 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with a 9.8 mm axle hole diameter and 41 mm hub length. This wheel delivers a dynamic load capacity of 125 kg at speeds up to 3 km/h and a static load capacity of 250 kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 20 mm axle hole diameter and 44.4 mm hub length, delivering a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 20 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 160 kg dynamic load at 4 km/h operating speed and 320 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 58 mm hub length for secure mounting. Load capacity specifications include 300 kg dynamic load at 4 km/h operating speed and 600 kg static load capacity. This wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Elastech wheel features a 200 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 58 mm hub length for secure mounting. Load capacity specifications include 400 kg dynamic load at 4 km/h operating speed and 800 kg static load capacity. This wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Puretech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 135kg at 4km/h operating speed and a static load capacity of 270kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 205kg dynamic loading at 4km/h operating speed and 410kg static loading. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a 35mm wide solid rubber black tread and plain bearing system. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and a static load rating of 150kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body construction with solid rubber black tread measuring 37mm in width and a plain bearing system. The wheel incorporates a 12mm axle hole diameter and hub length of 44.4mm, providing robust engineering for demanding applications. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and static load capacity of 200kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 160 mm
The Puretech wheel features a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction, incorporating a plain bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 135kg at 4km/h and a static load capacity of 270kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 205kg dynamic load at 4km/h operating speed and 410kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 250kg dynamic load at 4km/h operating speed and 500kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load capacity specifications include 70kg dynamic loading at 4km/h operating speed and 140kg static loading. This wheel design suits various applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter with a 44.4mm hub length. Load capacity specifications include 75kg dynamic loading at 4km/h operating speed and 150kg static loading. This wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Frequently Asked Questions
Advantages of Rubber Wheels
Rubber wheels are a versatile and widely used solution for smooth, controlled, and reliable mobility. At TENTE, our portfolio includes a variety of rubber compounds and tread designs — from soft, elastic blends that offer excellent floor protection and comfort to harder, wear-resistant rubbers optimised for durability and efficient rolling. By selecting the right rubber hardness and tread profile for the operating environment, you can achieve the perfect balance of grip, noise reduction, rolling resistance, and longevity — making these wheels adaptable to diverse performance requirements.
TENTE rubber castor wheels offer several key benefits:
Versatile Grip and Traction – Depending on the rubber compound, these wheels can provide excellent surface adhesion, reducing slippage on smooth or slightly uneven floors. Softer compounds enhance traction, while harder rubbers prioritise rolling efficiency.
Floor Protection – Non-marking rubber options prevent scuffing and damage on delicate floors, ensuring a clean, professional appearance over time.
Optimised Noise and Comfort – Softer rubber treads naturally dampen vibrations and rolling noise, especially on hard, smooth surfaces like tiles or polished concrete. Harder compounds generate slightly more noise but provide better efficiency and durability on robust floors.
Efficient Rolling Performance – With the right combination of tread hardness and floor compatibility, rubber wheels minimize rolling resistance, making them well-suited for frequent transport and long-term reliability.
Types of Rubber Wheels
Rubber wheels come in a wide range of designs, tread compositions, and load capacities, making it possible to choose the ideal solution for nearly any mobility requirement. At TENTE, our portfolio includes options from small, lightweight wheels for compact applications to heavy-duty solutions built for high-performance equipment. While the tread material and wheel design are key factors in performance, the type of housing in which the wheels are used also plays a critical role in determining their overall load capacity, durability, and operating suitability. Selecting the right combination of wheel and housing ensures optimal functionality, safety, and service life. Below are some of the commonly used types of rubber castor wheels:
Small Rubber Wheels
Small rubber wheels are designed for applications where compact size and controlled manoeuvrability are required. They are available with different rubber compound treads and hardness levels, allowing them to adapt to different floor conditions and performance needs. Load capacity and durability vary significantly depending on both the wheel design and the type of housing they are paired with – for example, lightweight plastic housings are suitable for lower-load scenarios, while reinforced steel housings enable higher strength and stability. One representative product line in our range are our DIK wheels using the TENTE Puretech non-marking solid rubber as a tread material. These small rubber wheels use a wheel body made from sheet steel and are available with a 50 mm wheel diameter as the smallest option. These wheels are commonly used in our Agila or Agila twin castors.
Solid Rubber Wheels
Solid rubber wheels are designed for excellent stability and wear resistance. Depending on the tread hardness, they can provide balanced performance between rolling efficiency, grip, and vibration damping. These wheels are commonly used in environments where reliability and consistency are critical. When paired with robust housing types, such as heavy-duty pressed steel, solid rubber wheels can support significantly higher load capacities while maintaining a long service life. Our FVP wheels using Puretech solid rubber are one example from our product portfolio. They are available with wheel diameters of up to 300 mm and can bear static loads of up to 1600 kg, 960kg at 4 km/h and 800 kg at 6 km/h. These solid rubber wheels are commonly used in our Kappa or Kappa load castors.
Fields of Application for Rubber Wheels
Rubber wheels are used across a wide variety of industries thanks to their adaptability and performance. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, they are commonly fitted on patient lifters, recliners, treatment chairs, bedside tables, and shower chairs, providing smooth, quiet mobility while protecting sensitive flooring. In industrial settings, rubber wheels support automated shuttle systems, forklift trucks, and roll containers, delivering reliable rolling performance across different surface conditions. Within furniture and mobile applications, they are often integrated into catering carts, meal delivery systems, and furniture, ensuring comfortable handling and low-noise operation. By selecting the right tread hardness and matching it to the floor type, rubber castor wheels can be configured for optimal performance — from delicate indoor surfaces requiring non-marking properties to demanding industrial environments where durability and efficient rolling are essential.