Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech Wheel features a 127 mm diameter with a 31.75 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with a 9.8 mm axle hole diameter and 41 mm hub length. This wheel delivers a dynamic load capacity of 125 kg at speeds up to 3 km/h and a static load capacity of 250 kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP5x1.25-Ø9.8 HL41
EAN
4031582436150
Core attributes
Type
Wheel
Load capacity at 3 km/h
125 kg
Load capacity Static
250 kg
Product name
Supratech
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
9.8 mm
Hub length
41 mm
Tread width
31.75 mm
Diameter
127 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.