- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Medium Duty
Medium Duty
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel delivers a dynamic load capacity of 250 kg at 4 km/h and static load capacity of 500 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 15mm axle hole diameter, complemented by a 58mm hub length. This robust wheel delivers exceptional load performance with a dynamic capacity of 250kg at 4km/h and static capacity of 500kg, making it ideal for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 46 mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 20 mm axle hole diameter, whilst the hub length measures 58 mm. This wheel delivers a dynamic load capacity of 300 kg at 4 km/h and a static load capacity of 600 kg, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Elastech wheel features a 200 mm diameter with a 46 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 20 mm axle hole diameter, whilst the hub length measures 58 mm. This wheel delivers exceptional load performance with a dynamic load capacity of 400 kg at 4 km/h and static load capacity of 800 kg, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and an 8mm axle hole diameter with a 45mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 125 mm
The Supratech wheel features a 125mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with an 8mm axle hole diameter and 45mm hub length. This wheel delivers a dynamic load capacity of 180kg at 4km/h and a static load capacity of 360kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 160 mm
The Supratech wheel features a 160mm diameter with a 45mm wide thermoplastic rubber tread and polypropylene body construction. The precision ball bearing system operates through a 12mm axle hole diameter with a 60mm hub length. Load capacity specifications include 200kg dynamic loading at 4km/h operating speed and 400kg static loading. This wheel is engineered for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 200 mm
The Supratech wheel features a 200mm diameter with a 45mm wide thermoplastic rubber tread and polypropylene body construction. The precision ball bearing system operates through a 12mm axle hole diameter with a 60mm hub length. Load capacity specifications include 250kg dynamic loading at 4km/h operating speed and 500kg static loading. This wheel is engineered for demanding castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 125 mm
The Supratech wheel features a 125mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with an 8mm axle hole diameter and 45mm hub length. This wheel delivers a dynamic load capacity of 180kg at speeds up to 4km/h and a static load capacity of 360kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. This wheel delivers a dynamic load capacity of 400kg at 4km/h operating speed and a static load capacity of 800kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, AGV systems, machine construction, and transport equipment.
Wheel 100 mm
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 150 kg dynamic load at 4 km/h operating speed and 300 kg static load capacity. This wheel is designed for demanding castor applications across airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 300kg dynamic load at 4km/h operating speed and 600kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel is a high-performance castor component featuring a 125mm diameter with a 40mm wide polyurethane injected tread on a polyamide body. The wheel incorporates a stainless roller bearing system and has a hub length of 58mm with a 20mm axle hole diameter. Load capacity specifications include a dynamic rating of 300kg at 4km/h operating speed and a static load capacity of 600kg. This versatile wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 350kg dynamic load at 4km/h operating speed and 700kg static load capacity. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length. This wheel utilises a damping, hybrid material body construction to minimise operational noise. The dynamic load capacity is rated at 160 kg at speeds up to 4 km/h, whilst the static load capacity reaches 320 kg, making it suitable for demanding castor applications requiring both durability and quiet operation in industrial environments.
Wheel 125 mm
The Duratech silent wheel features a 125mm diameter with a 36mm wide polyamide tread and incorporates a damping, hybrid material body construction. This wheel utilises a roller bearing system and has a hub length of 44mm with a 12mm axle hole diameter. The dynamic load capacity is rated at 200kg at speeds up to 4km/h, whilst the static load capacity reaches 400kg, making it suitable for demanding castor applications requiring both durability and noise reduction in industrial environments.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length, delivering a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 65 mm
The Duratech Wheel is constructed from heavy polyamide with an identical tread material, featuring a 65mm diameter and 32mm tread width. The wheel incorporates a precision ball bearing system with a 12mm axle hole diameter and 32mm hub length. Load capacity specifications include a static rating of 580kg, whilst dynamic capacity varies from 290kg at 4km/h to 240kg at 6km/h operating speeds. This wheel is designed for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and general transport equipment.
Wheel 200 mm
The Puretech Wheel is a 200mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 50mm in width and a roller bearing system. The wheel incorporates a 12mm axle hole diameter and a hub length of 58mm, providing robust dimensional specifications for industrial applications. Load capacity specifications include a dynamic load rating of 205kg at 4km/h operating speed and a static load capacity of 410kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 98 mm
The Novatech wheel features a 98mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 12mm axle hole diameter with 40mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 600kg and dynamic capacities of 300kg at 4km/h or 240kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 80mm in diameter with a 38mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Frequently Asked Questions
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.