Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR125x40-Ø12 HL44,4 AZUL
EAN
4031582452907
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.42 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.