- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Medium Duty
Medium Duty
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 32mm wide polyurethane injected tread and polyamide body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. This wheel delivers a dynamic load capacity of 200kg at 4km/h and a static load capacity of 400kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 350kg dynamic load at 4km/h operating speed and 700kg static load capacity. This wheel is designed for demanding castor applications across diverse industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Maxtech wheel features a 100mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 15mm axle hole diameter with a 44mm hub length. This wheel delivers a dynamic load capacity of 150kg at 3km/h operating speed and a static load capacity of 300kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 300kg dynamic loading at both 4km/h and 6km/h speeds, with a maximum static load capacity of 600kg. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 350kg dynamic load at 4km/h speed, 300kg dynamic load at 6km/h speed, and 700kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for castor applications in roll cages, store fixtures and display equipment.
Wheel 80 mm
The Duratech wheel features a robust polyamide construction with an 80 mm diameter and 34 mm tread width, incorporating a plain bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 200 kg at 4 km/h and a static load capacity of 400 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech Wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100mm in diameter with a 36mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and plain bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 200kg at 4km/h and static capacity of 400kg, making it ideal for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 12mm axle hole diameter with a 48mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a plain bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 80 mm
The Duratech wheel features a robust polyamide body construction with an 80mm diameter and 34mm tread width, incorporating a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 180kg at 4km/h and static capacity of 360kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 44.4 mm hub length, incorporating a 12 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 200 kg at 4 km/h and a static load capacity of 400 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide body construction with an identical tread material, measuring 125mm in diameter with a 40mm tread width and 44.4mm hub length, incorporating a 12mm axle hole diameter and roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 160 mm
The Duratech wheel features a robust polyamide body construction with an identical tread material, measuring 160mm in diameter with a 40mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and precision roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load rating of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 200 mm
The Duratech wheel features a robust polyamide construction with a 200mm diameter and 50mm tread width, incorporating a roller bearing system and 20mm axle hole diameter with a 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h and static capacity of 800kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Duratech wheel features a 100 mm diameter with a 36 mm tread width and 45 mm hub length, incorporating an 8 mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this precision ball bearing wheel delivers exceptional performance with a dynamic load capacity of 250 kg at 4 km/h and a static load capacity of 500 kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 40mm tread width, incorporating a precision ball bearing system and 8mm axle hole diameter with a 45mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide construction with a 125mm diameter and 46mm tread width, incorporating a precision ball bearing system within a 60mm hub length and 20mm axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel offers a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Frequently Asked Questions
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.