Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. With an overall diameter of 100 mm and a hub length of 44 mm, this wheel accommodates a 15 mm axle hole diameter and is equipped with a precision ball bearing for smooth operation. The wheel delivers a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAP100x40-Ø15 HL44 BURDEOS
EAN
4031582442564
Core attributes
Type
Wheel
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.23 kg
Product Name
Maxtech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
15 mm
Hub Length
44 mm
Tread width
40 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.