- Home
- Castors & Wheels
- Accessories
-
Expander Fitting Accessories
Accessory
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Accessory
This synthetic expander accessory features a round design specifically engineered for castor applications, providing secure fitting compatibility with tube diameters ranging from 19 mm to 21.5 mm. The lightweight construction weighs just 0.12 kg, making it ideal for applications where weight considerations are critical whilst maintaining robust performance and reliable expansion characteristics for professional engineering installations.
Accessory
This synthetic expander accessory features a round configuration designed for secure castor fitting applications. The expander accommodates fitting diameters ranging from 21.5 mm to 24 mm, providing versatile compatibility across various castor systems. Weighing 0.13 kg, this lightweight component ensures reliable expansion and retention within the specified diameter range whilst maintaining structural integrity for industrial and commercial castor installations.
Accessory
This accessory for castors features a synthetic expander with a round configuration, designed to provide secure fitting within tube diameters ranging from 24 mm to 27 mm minimum and maximum respectively. The expander fitting mechanism ensures reliable attachment and stability when installed in compatible castor applications. Weighing 0.13 kg, this lightweight component offers practical handling during installation whilst maintaining robust performance characteristics essential for industrial and commercial castor systems.
Accessory
This synthetic expander accessory features a square design specifically engineered for castor applications, providing secure fitting compatibility with diameters ranging from 21.5 mm to 24 mm. The lightweight construction weighs just 0.13 kg, making it an ideal component for various industrial and commercial castor systems where reliable expansion fitting is required whilst maintaining minimal additional weight to the overall assembly.
Accessory
This accessory for castors features a synthetic expander with a square configuration, designed to provide secure fitting within tube diameters ranging from 24 mm to 27 mm minimum and maximum respectively. The expander fitting system ensures reliable attachment and stability when installed in compatible castor assemblies. Weighing 0.14 kg, this lightweight component offers practical handling during installation whilst maintaining robust performance characteristics essential for industrial applications.
Accessory
This accessory for castors features a synthetic expander with a square fitting design, engineered to accommodate tube diameters ranging from 27 mm to 30 mm minimum and maximum respectively. The expander fitting provides secure attachment whilst maintaining flexibility for various castor applications. Weighing 0.14 kg, this lightweight component offers reliable performance in industrial and commercial environments where precise fitting tolerances are essential.
Accessory
This accessory for castors features a synthetic expander with a square configuration designed to provide secure fitting within tube assemblies. The expander fitting accommodates tube diameters ranging from 32 mm to 36 mm, offering versatile compatibility across different castor applications. Weighing 0.17 kg, this lightweight component ensures reliable expansion and retention without adding excessive mass to the overall assembly.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This fitting component accommodates tube diameters ranging from 19 mm to 21.5 mm, providing secure attachment through its expandable design. The lightweight construction weighs just 0.12 kg, making it suitable for applications where weight considerations are important whilst maintaining reliable performance.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This lightweight component weighs 0.13 kg and incorporates an expander fitting system with a diameter range from 21.5 mm to 24 mm, providing versatile compatibility across different castor specifications whilst ensuring secure and reliable mounting performance.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This lightweight component weighs 0.13 kg and incorporates an expander fitting system with a diameter range from 24 mm to 27 mm, providing versatile compatibility across different castor specifications whilst ensuring secure and reliable attachment through its expandable synthetic construction.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This fitting incorporates an expander mechanism with a diameter range from 27 mm to 30 mm minimum to maximum, providing versatile compatibility with various castor tube sizes. The lightweight construction weighs 0.14 kg, making it suitable for applications where weight considerations are important whilst maintaining structural integrity and reliable performance in industrial environments.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This fitting incorporates an expander mechanism with a diameter range from 31 mm to 35 mm minimum to maximum, providing versatile compatibility across different castor tube sizes. The unit weighs 0.14 kg, making it a lightweight yet robust solution for securing castors in position.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This lightweight component weighs 0.14 kg and incorporates an expander fitting system with a diameter range from 36 mm to 39 mm, providing versatile compatibility across different castor specifications whilst ensuring secure and reliable mounting performance.
Accessory
The Agila accessory features a synthetic expander with square fitting design, engineered to accommodate tube diameters ranging from 21.5 mm to 24 mm for secure castor mounting applications. This lightweight component weighs just 0.13 kg, making it suitable for applications where weight considerations are critical whilst maintaining robust connection integrity between castor assemblies and mounting surfaces.
Accessory
The Agila accessory features a synthetic expander with square fitting design, engineered to accommodate tube diameters ranging from 24 mm to 27 mm minimum and maximum respectively. This lightweight component weighs 0.14 kg and provides reliable expansion functionality for castor applications, ensuring secure fitting within the specified diameter tolerance range through its robust synthetic construction and precision-engineered square profile.
Accessory
The Agila accessory features a synthetic expander with a square fitting design, engineered to accommodate tube diameters ranging from 27 mm to 30 mm minimum and maximum respectively. This lightweight component weighs 0.14 kg and provides reliable expansion functionality for castor applications, ensuring secure fitting within the specified diameter tolerance range through its robust synthetic construction and precision-engineered square profile.
Accessory
The Agila accessory features a synthetic expander with square fitting design, engineered to accommodate tube diameters ranging from 32 mm to 35 mm minimum and maximum respectively. This lightweight component weighs 0.14 kg and provides reliable expansion capabilities for castor applications requiring secure fitting within the specified diameter range, ensuring optimal performance and stability in industrial and commercial environments.
Accessory
The Agila accessory features a synthetic expander with square fitting designed for castor applications. This lightweight component weighs 0.18 kg and incorporates an expander fitting system with a diameter range from 36 mm to 40 mm, providing versatile compatibility across different castor configurations whilst ensuring secure and reliable mounting through its synthetic construction and square profile design.
Accessory
The Agila accessory features a synthetic expander with a round configuration designed for castor applications. This fitting incorporates an expander mechanism with a diameter range from 36 mm to 40 mm minimum to maximum, providing versatile compatibility across different castor tube sizes. The unit weighs 0.18 kg, making it a lightweight yet robust solution for securing castors in position.
Accessory
This castor accessory weighs 0.17 kg and features an expander fitting designed to accommodate diameters ranging from 32 mm to 35 mm, providing versatile compatibility for various castor mounting applications. The adjustable diameter range ensures secure installation across different castor stem sizes, making it suitable for both replacement and upgrade scenarios in industrial and commercial environments.
Accessory
This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 36 mm to 40 mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.18 kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor configurations within the specified diameter range.
Accessory
This castor accessory features an expander fitting designed to accommodate pipe diameters ranging from 31mm to 35mm, providing versatile compatibility across various applications. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to different sized tubes within the specified diameter range, making it suitable for both standard and custom castor installations where adaptability is essential.
Accessory
This castor accessory features an expander fitting designed to accommodate tube diameters ranging from 24mm to 27mm, providing versatile compatibility across different castor stem sizes. The lightweight construction weighs just 0.14kg, ensuring minimal additional load whilst maintaining robust functionality. The expander mechanism allows for secure attachment to various castor stems within the specified diameter range, making it suitable for retrofitting or replacement applications where precise fitting tolerances are required.