Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is a synthetic accessory designed for castor applications, featuring a square fitting type that facilitates secure attachment to castor stems. This synthetic expander accommodates stem diameters ranging from 32 mm to 36 mm, providing versatile compatibility across various castor sizes and configurations. With a compact weight of 0.17 kg, the expander offers a lightweight solution that minimises additional load on castor assemblies whilst maintaining structural integrity and durability. The square fitting design ensures reliable engagement and prevents rotational slippage during operation, making it an essential component for applications requiring stable castor mounting and secure stem connection.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-32-36 INOX
EAN
4031582428322
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.17 kg
Product Name
Expander
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
36 mm
Expander fitting (Minimum)
32 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.