Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This synthetic expander accessory features a square design specifically engineered for castor applications, providing secure fitting compatibility with diameters ranging from 21.5 mm to 24 mm. The lightweight construction weighs just 0.13 kg, making it an ideal component for various industrial and commercial castor systems where reliable expansion fitting is required whilst maintaining minimal additional weight to the overall assembly.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-21,5-24 INOX
EAN
4031582428292
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
24 mm
Expander fitting (Minimum)
21.5 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.