Puretech
PVR250x50-@20
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Industrial Consumer |
|---|---|
| Product name | Puretech |
| Product type | Wheel |
| Load capacity at 4 km/h | 205 KG |
| Load capacity Static | 410 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall weight | 2.87 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Solid rubber, black |
| Bearing | Roller bearing |
| Tread | Soft tread |
| Wheel diameter | 250 mm |
| Tread width | 50 mm |
| Axle hole diameter | 20 mm |
| Hub length | 58 mm |
| Hardness of tread (A) | 85 Shore A |