Agila care US
2440JFX150R05-28
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Medical Beds & Stretchers |
---|---|
Product name | Agila care US |
Product type | Swivel castor |
Special features | Electric conductive |
Load capacity at 3 km/h | 150 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall height | 192.5 mm |
Overall weight | 1.78 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Precision ball bearing |
Offset | 50 mm |
Swivel radius | 125 mm |
Swivel Interference | 250 mm |
Wheel
Body material | Zinc die-cast |
---|---|
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Precision ball bearing, sealed |
Tread | Soft tread |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Hardness of tread (A) | 75 Shore A |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 28 mm |
Bolt length | 45 mm |