Wheel 80 mm
Maxtech
EAN:
4031582452822
Product number:
UAD080x30-Ø12 HL44,4 BURDEOS
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Maxtech wheel features an 80 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The ...
Details
Custom or high volume? Request a quote now.
The Maxtech wheel features an 80 mm diameter with a 30 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 100 kg dynamic load at 4 km/h operating speed and 200 kg static load capacity. This wheel is designed for demanding castor applications across multiple industries including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.