Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a robust castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane injected tread and a polyamide body construction. The wheel incorporates a plain bearing system and measures 58 mm in hub length, with a 20 mm axle hole diameter suitable for standard mounting configurations. This wheel delivers a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it ideal for use in airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAO200x50-Ø20 HL58 BURDEOS
EAN
4031582442328
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.91 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.