Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 40 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 160 mm, with a hub length of 58 mm and an axle hole diameter of 20 mm, ensuring compatibility with standard castor mounting systems. Equipped with a plain bearing for smooth rotation and reliable performance, the Supratech wheel is rated for a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJO160x40-Ø20 HL58
EAN
4031582442472
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.43 kg
Product Name
Supratech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.