Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane, casted tread and 40mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system within an aluminium body construction. This wheel delivers a static load capacity of 600kg and dynamic load capacity of 300kg at speeds up to 4km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, machine construction, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP100x40-Ø20 HL40
EAN
4031582437607
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.47 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
40 mm
Tread width
40 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.