Mono
Mono
Order number:
990075192
EAN:
4031582317138
Product number:
5025PJH080L51-10 ~9006/9011/9011/9011
- Non-hazardous materials
- Tested quality
- Colour matching
The Mono swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housi...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Documents
The Mono swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers consistent rolling performance. The castor measures 80mm in wheel diameter with an overall height of 104mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, ensuring robust performance across various applications. This castor is particularly well-suited for bedside tables, media furniture, nursing and retirement homes, and nursing carts where manoeuvrability and reliable braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.